Taş Evler, Antalya, Turkey
Total heating solution installed in 16 villas.
Situated within the idyllic countryside of Islamlar, these charming, newly built stone villas are set amongst peaceful woodland and pine forest surroundings. For such stylish buildings placed in such an exceptional place, the most comfortable, but invisible, heating system was chosen. In 16 villas, DEVI floor heating was installed as a total heating solution.
Gallery
[Project Size]
- 16 Villas – 4,000 m2
- Total power consumption is 230 kW.
Topné kabely
Regulacní prvky