Turkmenistan TV Tower Project
The 3.5 km TV Tower road in Ashgabat, Turkmenistan, is an excellent example of an installation of the DEVI electrical heating cables to melt ice and snow under the asphalt.
Project Overview:
Project size: 3.5 km
Products:
DEVIasfalt 30T: 581 pcs = 215 m heating cables
DEVIreg 850 thermostat – 16 pcs
DEVIreg 850 power supply – 16 pcs
DEVIreg 850 ground sensor – 48 pcs
DEVIfast – 950 pcs
[Project Size]
3,5 km
Regulacní prvky
Topné kabely