Wooden Church, Ukraine
Comfort heating
The modern wooden church, Ascensio Domini in Dubno, needed an effective, energy-efficient, and invisible heating system with low operation costs.
The system should heat when necessary and distribute heat evenly to provide comfort to visitors. During the other period, the purpose is to support an established temperature level. Electricity was the only source that could be used for heating of the church. The floor heating system was chosen as the best option.
The floor is mostly covered with tiles. The surface was divided into four zones. Two basic zones are controlled by DEVIreg™ 550 programmable thermostats with intelligent timer, whereas two additional zones are connected to the basic ones and are regulated by automatic switches. The wooden surface altar space was covered with a DEVIdry™ heating system.
Project overview:
Products:
- DEVIbasic™ 20S (DSIG) – 682 m
- DEVIdry™
- DEVIreg™ 550 – pcs
Capacity: 14.2 kW; 185W/m
NA