Centrum Group Heating of Satellite Antennas

Date of completion: 2007

Project Overview:

Ice and snow melting for 10 satellite antennas

Total output:     7 kW

Products:

DEVIflex™ DTIP 18

DEVIreg ™ 850 with moisture and temperature digital sensors

Prosjektets størrelse

10 satellite antennas (2m diameter each)

Varmekabler
DEVIflex™ 18T
Til gulvvarme samt frostsikring af udendørs arealer. 18 W/m med skærm beregnet for indstøbning i beton o.lign.
Termostater
DEVIreg™ 850
Elektronisk detektor for sne- og issmeltningsanlæg beregnet for DIN-skinne montage. Anvendes til styring af sne- og issmeltningsanlæg i veje, indkørelse, ramper, trapper, tage o.lign. The DEVIreg™ 850 is an advanced thermostat with LED display used for outdoor ground or roof applications. The sensors provide information about both moisture level and temperature, resulting in an optimal control of the heating system. The system can be set up in three ways; as a single system for roof or ground (1 to 4 sensors), as a dual system for roof or ground (2 - 4 sensors) or as a combination system for roof and ground (2 - 4 sensors). In the dual / combination systems it is possible to prioritize between the zones, e.g. if only a limited power output is available.