Indoor
Electric Heating for Indoor
All heat moves upwards! This simple fact explains why an electric floor heating system provides more comfortable heat, than the alternative radiator system. The radiator system provides convective air movement up to head height and ceiling, only to travel downwards and return as a cold draft around one’s feet. Indoor electric floor heating system, on the other hand, provides pleasant heat for one’s feet, body and head.
Electric heating for indoor ensures comfortable room temperatures, be it at home, at the office, in a workshop, sports hall or virtually anywhere where comfortable heat is required. Equally important is the fact that our floor heating system can be installed in all floor types whether they are new concrete or wooden floors or renovated floors.
Electric floor heating system has a long life. Practically speaking our heating cables and mats last as long as the house where they are installed and no maintenance is required!
The typical applications for floor heating systems are bathrooms, kitchens, bedrooms, offices or anywhere where comfortable heat is required, with different type of the floor constructions.
Indoor floor heating systems consist of heating cables, mats, thermostats, and installation accessories.
The smart digital thermostats with sensors ensure that optimal results are achieved with the least amount of energy possible.
Recommendations for Indoor floor heating system
Main purpose of the Indoor floor heating system is to provide comfort air and floor temperature in the room:
• Hotels & Commercial buildings
• Multifamily houses - Flats and apartments
• Marine and transport
• One family house
Application manual: Indoor cable floor heating systems
This design guide presents DEVI’s recommendations for design and installation of cable floor heating systems for indoor application. It provides guidance for heating cable positioning, electrical data and system configurations.
Videos
DEVIflex™ cables: how to install
Installation of electric floor heating cables
Installation of electric floor heating mats
DEVIdry™ - underfloor heating