One family houses

Electrical heating for houses

Consider a new house or renovating an old one? Choose DEVI for its warmth and safety.

At DEVI, not only do you find energy efficient and cost effective electrical heating solutions for each room, but also intelligent systems to keep your roofs and driveways dry and safe during the winter.

DEVI electrical heating systems are easy to install when a building is under construction, as well as when you renovate it.

Invisible floor heating systems allow you to design your space as you wish, without planning special place for radiators and pipes. Moreover, with electrical floor heating, you are not obliged to provide periodical boiler controls, which are always an additional issue to remember and mean additional spending.

DEVI thermostats with mobile applications for your smartphone allow you to control the temperature of your home from a distance. No matter how far away you are, when you have internet connection, you can simply switch the heating on or off, or set up a required temperature in each room with your phone.

Nowadays, electrical floor heating is the solution of choice for modern energy efficient houses.

Application manual: Indoor cable floor heating systems

This design guide presents DEVI’s recommendations for design and installation of cable floor heating systems for indoor application. It provides guidance for heating cable positioning, electrical data and system configurations.

Discover optimal comfort
Everyday luxury is not only a matter of warm feet, it is also achieving a comfortable room temperature with the lowest possible energy consumption. This you can achieve by installing DEVI solutions for electric underfloor heating.
Heating for each room
Irrespective of whether your heating requirements are large or small, DEVI electrical floor heating ensures efficient, comfortable heating without compromising on interior design. You can find a DEVI floor heating solution suitable and optimized for every purpose imaginable. You can easy equip every room in your house or flat, not only a bathroom or a kitchen, but also a living room, a playroom, and bedrooms as well as a hallway.
Floor heating for any kind of floors
DEVI floor heating solutions work efficiently under all kinds of floor coverings imaginable: ceramic tiles, natural stone, tiles (e.g. marble, terrazzo or wood), wooden parquet, laminates or wooden planks, any type of wall to wall carpets, linoleum and any other flooring coverings.
Optimal heating control with DEVI thermostats
Everyday luxury is not only a matter of warm feet, it is also achieving a comfortable room temperature with the lowest possible energy consumption.
The end of ice-cold feet age in the bathroom
DEVI will make your mornings easier and your baths more soothing. Moreover, thin cables hidden under your floor, instead of radiators, give you the possibility to save space, especially in smaller bathrooms.
DEVI heating for roofs, gutters and down pipes
DEVI provides a high-tech heating solution to efficiently fight against ice and snow. DEVI ice and snow melting system for roofs consists of heating cables, an electronic thermostat, and installation accessories.
Protect your ankles with DEVI frost protection
Clearing snow and ice is a common concern and annoyance for many owners of single-family houses.
Renovate with DEVI
DEVI comfort heating solutions not only supply this basic need for the desired temperature in the most economic and user-friendly way.
Fast, clutter-free instalation with DEVI Turntable
Time is crucial in each job; DEVI provides a very reliable solution to speed up your work on the installation of heating cables.
Danfoss Link App for new DEVIlink system
The new Danfoss Link™ App for smartphones and tablets is a mobile application that enables homeowners to control the heating of their home anytime from anywhere.
Why should you get a professional installer to fit electric heating?
Considering the safety of electrical installation, it is highly recommended to hire a certified installer for planning and installing heating cables for indoor and outdoor heating.
Shortcut to energy and money savings
With DEVI intelligent solutions, such as DEVIregTM Touch, you have the easiest way to save energy and money on electrical heating. The quick button on the side of the front is your shortcut to energy savings.
Avoid unnecessary energy loss and lower your bills
With an intelligent fade-out feature build into the timer, DEVIregTM Touch will save your energy at the end of each comfort period.
Types of underfloor heating
DEVI floor heating makes the floor comfortably warm and can be installed in all types of floors and with all kind of floor coverings.
Electric or water based underfloor heating?
Electrical underfloor heating is better suited for renovation purposes. With electrical underfloor heating, you do not have to dig up the existing floor to make room for water pipes at 100 - 120 mm depth.
Safe, quality and reliable electrical heating
DEVI heating solutions are permitted for use in houses, apartments, and other facilities. Safety is ensured by the high quality, reliable construction of the cables and installation in accordance to building standards.
Advantages of electrical floor heating
DEVI electrical floor heating is mounted directly in the tile glue and it only needs 4.5 mm layer under panels. It makes installations easier and faster – you don’t need to waste your time for waiting for few centimeters layer to dry.
5 reasons to install outdoor heating system
DEVI offers a smart and simple solution to keep our houses dry and safe during the winter season. Outdoor heating systems help to save time and money while avoiding unnecessary work.
Why a heated floor can be cold
Many users try to replace the thermostat, to connect the heating cable or mat directly, and call a service technician only when this has not yielded the desired results. Let us see what the causes for a lack of heating may be.
New DEVIreg™ Smart thermostat
Experience a brand new quality of electric floor heating control. The beautiful design of the square-shaped touchscreen makes the DEVIreg™ Smart fit perfectly into any interior.
DEVI 75 – Celebrate with us!
2017 is a historic year for DEVI as it marks our 75th anniversary of providing high-quality heating solutions to many homes and businesses around the world. As part of the celebrations, we are inviting DEVI installers to take part in a special competition.
Great pictures received during the Facebook competition for DEVI 75 years
In the nine-weeks long celebration a lot of customers decided to celebrate together with us. We have received 73 photos from all over the world. Thanks to everyone who has participated in our 75th anniversary celebration!
Happy Holiday Season
We wish you a very Happy Holiday season and a peaceful and prosperous New Year.
Frost prevention in water pipes with DEVIaqua™
In wintertime, frozen pipes can be a major concern for homeowners or water companies. Frozen pipes will limit the supply of fresh water during winter days with low temperatures. Moreover, freezing pipes can burst and create substantial damages to households or industries.
DEVI Ice and Snow melting system: installation for a family house
DEVI offers a smart and simple solution to keep our houses dry and safe during the winter season. Outdoor heating systems help to save time and money while avoiding unnecessary work. DEVI ice and snow melting systems consist of electrical heating cables or mats, thermostats, and sensors as well as accessories for installation. Each solution is fitted to meet home owners’ individual needs.