DEVI for your driveway and walkway
Cleaning snow off a driveway is a hard and physical task that many homeowners loathe, especially during a long, snowy winter as it can seem like a never-ending job. It demands physical power or the repeated cost of hiring someone to shovel snow off it for you.
DEVI offers a modern solution to avoid such hard work, saving your time and money. With DEVI heating cables under your driveway and walkway, you don’t need be weighed down with cleaning snow off your driveway and walkway any longer. They will keep area around your house snow and ice free, ensuring that you can safely drive and walk without any compromise to the winter weather.
DEVI advanced intelligent thermostats automatically regulate the system based on the actual temperature and humidity conditions. You don’t need to remember to turn the cable on during snowy, freezing weather. With DEVI, you can always be sure that thermostatic controls don't overheat cables and run up your electric bills.
In cold but dry weather, the DEVI system remains inactive, saving energy and costs. When the weather is cold and wet, the system is automatically activated, quickly melting snow and preventing the buildup of ice. Nevertheless, you always have the option to manually control the system via the thermostat.
Using DEVI outdoor heating system you can enjoy beautiful, safe winters without any additional outside physical work. DEVI helps save your time and money.