DEVI for your gutters   

 

During the winter, ice clogging your gutters can cause serious problems and costly damage. Every time it melts during a sunny day, it refreezes during the frosty night into sheets of ice. This situation can cause serious damage to your gutters. When water changes into ice, it increases in volume, which can crack and break the gutter when it expands.

DEVI offers the best solution to avoid ice-related damage to gutters. By running DEVI electric heating cables inside the gutters and downspouts, you can be sure that your gutter will remain undamaged throughout the winter.

Ice and snow melting systems for roofs and roof gutters can be installed in virtually any type of roof construction. DEVI advanced intelligent thermostat automatically regulates the system based on the actual temperature and humidity conditions.

You don’t need to remember to turn the cable on during snowy, freezing weather. With DEVI, you can always be sure that thermostatic controls don't overheat cables and run up your electric bills.

In cold but dry weather, the DEVI system remains inactive, saving energy and costs. When the weather is cold and wet, the system is automatically activated, quickly melting snow and preventing the buildup of ice. Nevertheless, you always have the option to manually control the system via the thermostat.

Using DEVI outdoor heating system you can enjoy beautiful, safe winters without any additional outside physical work. DEVI helps save your time and money. 

Related products