DEVImulti™ cable: 8 reasons to use this cable for frost protection of long pipes
There are many good reasons that DEVI customers are choosing DEVImulti™ cables for frost protection of long pipes and here are the most important ones:
- Unique solution
- Extra-long cable
- 2 cable types for Inside and Outside pipes
- 11 coupling diagrams
- Various Ohmic values
- From 1 to 30 W/m output
- 20 years warranty
- Easy selection with DEVImulti™ tool
DEVImulti™ is a high-quality, 4-conductor cable with an outer sheath made of PVC (DEVImulti™ PVC) or polyethylene HDPE (DEVImulti™ HDPE) and specially designed for frost protection of long pipes. Additionally, cable is used in multiple outdoor ground, frost protection, etc., applications. The cable is constructed of 4 identical conductors. The conductors can be connected in different ways (parallel and/or serial), meaning that the same cable can provide up to 11 different outputs, depending on the connection made.
DEVImulti™ PVC is very flexible and therefore perfectly suited for external installation on pipes, it can be supplied in 3 versions with different resistance values.
DEVImulti™ HDPE is very tough and therefore perfectly suited for internal installation in pipes, it can be supplied in 2 versions with different resistance values. Note: DEVImulti™ HDPE must only be installed in water pipes, in concrete or inside environment without output, length of heating cable and length of cold leads. The cables are not approved for use in contact with water for human consumption.