New DEVIreg™ Smart thermostat

 

Experience a brand new quality of electric floor heating control. The beautiful design of the square-shaped touchscreen makes the DEVIreg™ Smart fit perfectly into any interior. The intuitive mobile DEVIsmart™ App turns your smartphone into a remote control and enables you to easily operate your floor heating system – from anywhere in the world. Moreover, with new DEVIsmart™ App control, you can control as many DEVIreg™ Smart thermostats and locations as you choose.

Discreet and timeless design

We designed the new DEVIreg™ Smart to complement even the most chic design interiors. Deriving from classic industrial design, the discrete and timeless design of the square-shaped touchscreen makes the DEVIreg™ Smart pure and minimalistic in its form.

Reduce energy costs

Smart app features let you schedule your floor heating system to fit your rhythm and reduce energy costs. The DEVIreg™ Smart thermostat even adapts to climatic conditions and learns when to start and shut off heating.

Save energy by following your scheduled heating demands and automatically lowering the temperature when you do not need it. Easily set the temperature to fit your rhythm and enjoy superior thermal comfort.

Safe and private cloud connection

The Mobile app control communicates through a safe cloud system based on the same security that is used in mobile banking applications. No data is stored in the cloud and your personal information is secure at all times.

Adjust your floor heating from your smartphone

Adjust home heating easily and intuitively with the remote control you know the best – via the internet. If the internet goes down, you can still operate locally without internet connection.  

Schedule your home heating and save energy. 

Control all your thermostats in multiple locations

The new DEVIsmart™ App lets you stay in control and operate all your thermostats in multiple locations from one single point of access. 

Product features:

  • WIFI Connectivity
  • Remote Controllable via DEVIsmart™ App
  • A single DEVIreg™ Smart thermostat can be paired with up to 10 mobile devices using DEVIsmart™ App
  • Can communicate with two mobile devices simultaneously
  • With one DEVIsmart™ App you are able to control as many locations with as many DEVIreg™ Smart thermostats as you need
  • Adaptive PWM function (Adaptive start and adaptive stop of a comfort heating period)
  • Fits many foreign single and multiple frames
  • Fits many foreign competitive NTC sensors
  • 4 colors available – pure white, polar white, ivory and pure black
Related products
Smart
DEVIreg™ Touch
DEVIflex™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (non UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions and pipe tracing applications. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.