
No frost in longer pipes with new lengths of DEVIaqua™!
We are happy to inform about extended product portfolio on DEVIaqua™ 9T. This electric heating cable is used to protect pipes from freezing in winter period.
Benefits:
- Frost protection inside water pipes
- Approved for drinking water
- GDV certificate
- Ready-made with cold tail
- Wide range up to 417 m
- Fits both ¾” and 1” pipes
- Power supply 230 & 400 V
- Safe and robust
- Long lifetime
- 20-year warranty
Now we have 13 more codes and 6 more Ohmic values of DEVIaqua™ 9T complying to the Danish GDV demands for use in contact with drinking water inside the pipe. Previously existing product range has been extended by 6 new lengths from 157 to 240 meters in 230 V. In addition to this, 6 codes in higher voltage were added so we can now offer lengths from 272 to 417 meters in 400 V.
DEVIaqua™ can be used for drinking water supply in private houses, offices, animal buildings, cold rooms, fabrics, water tanks, etc. It is supplied in ready-made lengths with a 3/4” and 1” fitting in the set to establish a water tight entrance for the heating cable into the drinking water pipe. It is equipped with a UV stable 2,3 m cold lead with solid conductors ensuring fast installation with a clearly visible connection. The cable does not contain Lead, Halogen or PVC.
To further accommodate the needs for different output and lengths, we have made a matrix from where customers can choose other variants based on output / length. The products from the matrix must be ordered on the DEVIaqua™ special order stock code 140FXXXX with info about required output and length. Special order variants are only allowed from this matrix as these variants are also GDV certified.