Save more with DEVI thermostats
During early spring, mornings become warmer and warmer and you rarely see sub-zero temperature anymore during the night. Nevertheless, it is still too cold outside to switch the heating system off. With DEVI thermostats you can easily stay comfortable and lower your bills.
Efficiency of electrical floor heating depends on several elements. The first is adequate insulation: only when you take care of all insulation on floor and complete air-tight doors and windows, you are you able to eliminate heat losses. Next is the depth of cables or mats’ installation compared to floor surface; DEVI qualified installers will adjust this height according to the chosen products, the floor surface type and other related factors. Last, and definitely not least, the efficiency depends on the accuracy of your thermostat and its ability to learn and fine-tune settings.

Smart controller for smart savings
The most recognized thermostat worldwide for electric floor heating, which will help you to control the heat and save more, is the DEVIreg™ Touch or DEVIreg™ Smart with DEVIsmart™ mobile app.
The DEVIreg™ Touch provides you with many unique features that allow you to reduce energy waste by up to 12%, e.g., 3rd generation intelligent timer with optimum fade-out, an easy to use "quick button", energy usage read-out, and an open window detector, which will allow you to save even more energy in some cases. Not only does the DEVIreg™ Touch setup wizard take care of your heating comfort, it also ensures settings that always match the room and floor type in order to protect wooden floors from drying out, among others.
Automatic open window detection
Good insulation is crucial for efficient heating. On the other hand, your interior aeration is crucial for your health and well-being, especially when the early spring air is outside. DEVIreg™ Touch will help you to reduce heat loss with its automatic open window detector. A quick drop in temperature will be immediately detected, and the DEVIreg™ Touch will turn the heat off for 30 minutes, immediately saving energy and money when you air a room. If you ventilate your house every day, this can save up to 4% of energy in your heating season.
Avoid unnecessary heating with DEVI
DEVIreg™ Touch is equipped with the intelligent fade-out feature built into the timer, which helps to save energy at the end of each comfort period. Imagine that you can save approximately 15 minutes of heating per comfort period, which adds up to about 3 hours less energy consumption weekly, and still delivers the same level of comfort. These are small but relevant innovations that lead to an additional 6% of energy savings per heating season, resulting in easy savings!
Control your heating from a distance and react even faster
With new DEVIlink™ or DEVIreg™ Smart you can set up a temperature in your home via mobile applications from any place where you connected with the internet. This means that you can change your interior temperature being away, get more comfort, and save even more.