Canary Wharf London, United Kingdom

The Newfoundland Quay is a 220-metre (720 ft) residential skyscraper currently being constructed on the Isle of Dogs, London. 

Newfoundland is the largest 60-Storey Skyscraper that includes 636 apartments with resident’s lounge, Gym & fitness studio, children’s play area, terrace garden, restaurant and grill.
For floor heating purpose special mats with 6.6 m extended cold tails to return back to controls cabinet centrally were used.

Project Overview:

Project size:
4 000 m²
System output:
75 - 450 W/m²
Installed power:
60 kW
Year of implementation:
2019

Products:

  • DEVImat 150 w/m² (DTIR)
  • DEVIclear 150 w/m²
  • (DSVF) - wall heating

 

 

Benefits Content Not Selected
Project overview

Project size:
4 000 m²
System output:
75 - 450 W/m²
Installed power:
60 kW
Year of implementation:
2019

Products:
DEVImat 150 w/m² (DTIR)
DEVIclear 150 w/m²
(DSVF) - wall heating

DEVImat