Dzhuma Mosque, Tashkent, Uzbekistan
Ice and snow melting system
Dzhuma Mosque is a mosque in Tashkent, Uzbekistan; it is also known as the Jama Mosque. It was built in 1451 by Sheikh Uboydullo Khoja Akhror.
Ground ice and snow melting solutions
A ground ice and snow melting system was made for 1,938 m2. The output of the system is 508 kW. DEVIsnow™ 30T heating cables were used. One part of the system will be regulated by DEVIreg™ 850 thermostats and another part with DEVIreg™ 330 thermostats.
Roof and gutter protection
The roof and gutter ice protection system was installed in gutters with a total length of 844 m. The output of the system is 46 kW. DEVIsnow™ heating cables were used. One part of the system will be regulated by DEVIreg™ 850 thermostats and another part with DEVIreg™ 330 thermostats.
Ground – 1,938 m2
Roof – 844 m