Frost protection system in refrigeration camera, Rivne, Ukraine
Frost protection system was installed in two refrigeration cameras (1 000 m² each).
2 systems were made – main and redundant. Each camera was divided by 5 heating zones controlled by separate thermostats.
Edge zones are equipped with increased capacity.
Project Overview:
Project size:
Two refrigeration cameras, each 1000 m²
System output:
15 W/m²
Installed power:
60 kW
Year of implementation:
2018
Products:
- DEVIbasic™ on drums 10 km
- DEVIflex™ 10T
- DEVIcomfort™ 10T
- DEVIreg™ 330
Benefits Content Not Selected
Project overview
Project size:
Two refrigeration cameras, each 1000 m²
System output:
15 W/m²
Installed power:
60 kW
Year of implementation:
2018
Products:
DEVIbasic™ on drums 10 km
DEVIflex™ 10T
DEVIcomfort™ 10T
DEVIreg™ 330
DEVIbasic