Gaziantep Zeugma Shopping Mall, Turkey
Cold stores
In order to entertain their customers, some places, such as shopping malls, offer ice rinks during the winter season or even longer. The complexion of such a building as a shopping mall must be considered; the area under the ice rink must have frost protection against any damage. In 2008, DEVI electrical heating cables were installed under the ice rink in Gaziantep Zeugma Shopping Mall.
Project Overview:
Total power is 15kW.
Project size: 750 m2
Products:
DEVIflex™ 10 140m - 9 pcs
DEVIflex™ 10 70m - 6 pcs
DEVIreg™ 330 - 4 pcs
DEVIfast™ - 75 pcs
Gallery
Project overview
750 m2
Heating cables
Thermostats
Accessories and spare parts for cables and mats