Grand Airport, Istanbul, Turkey
Istanbul Airport is the main international airport serving Istanbul, Turkey. It is located in the Arnavutköy district on the European side of the city, 35 km from the city center.
The new airport is planned to become the biggest in the world with its capacity of 150 mln. of passengers yearly.
It is equipped with DEVI Roof Ice and Snow Melting systems.
Project Overview:
Project size:
4 100 m²
System output:
350 W/m²
Installed power:
Roof Ice & Snow Melting 1 450 kW
Frost Protection 130 kW
Year of implementation:
2018
Products:
- DEVIsnow™ 30T 50 624 m
- DEVIflex™ 10T 14 102 m
- DEVIreg™ 330 (-10 - +10 °C ) 183 pcs
- Alutape 300 pcs
Benefits Content Not Selected
Project overview
Project size:
4 100 m²
System output:
350 W/m²
Installed power:
Roof Ice & Snow Melting 1 450 kW
Frost Protection 130 kW
Year of implementation:
2018
Products:
- DEVIsnow™ 30T 50 624 m
- DEVIflex™ 10T 14 102 m
- DEVIreg™ 330 (-10 - +10 °C ) 183 pcs
- Alutape 300 pcs
DEVIsnow