Helsingør Stadium Furesø Community, Denmark
Helsingør Stadium in Furesø Community, Denmark includes 4 000 seats.
226 pcs of DEVImat™ (DSVF-90) were installed under artificial grass together with a field heating control system DEVIreg™ 330.
Artificial field area was divided by two control zones with output calculated according to the technical requirements.
Project Overview:
Project size: 7 992 m²
System output: 90 W/m²
Installed power:
Area 1: 733,37 kW
Area 2: 38,94 kW
Products:
- DEVImat™ (DSVF-90) 226 pcs
- DEVIreg™ 330 2 pcs
Project overview
Project size: 7 992 m²
System output: 90 W/m²
Installed power:
Area 1: 733,37 kW
Area 2: 38,94 kW
Products:
- DEVImat™ (DSVF-90) 226 pcs
- DEVIreg™ 330 2 pcs
Heating Mat