Highway Bridge, Baku

Baku is the largest city and capital of Azerbaijan. Located 28 m below sea level, it is also the lowest lying national capital in the world; it is also the largest city in the world located below the sea level. In order to provide safety on the highway bridge, DEVI electrical heating solutions were installed. 

Project Overview:

Project size: 40 000 m2

Total output – 6.8     8.4MW

Products:

DEVIsnow 30T  215m, 400/380V, 6470W – 1047 pcs, total length of cables –  225.1 km
DEVIfast 25m – 1800pcs – 45 km
DEVIreg 850 – 3pcs

Project overview

40 000m2

Thermostats
Heating cables
Accessories and spare parts for cables and mats