Hotel Admiral, Black sea region
The Admiral Hotel is located 18 km away from Varna in an immediate nearness to the beach.
The five-star hotel is distinguished by the unique architecture and exclusive interior and it is a perfect place for rest, entertainment and business meetings. It offers over 300 exclusive rooms and suites, most of them have magnificent view over the sea.
The hotel was opened in 1957 by the name Rodina. In 2003/2004 the Admiral hotel went through a fundamental reconstruction. Likewise in 2004 DEVI electrical floor heating was installed there on 280m2 of the lobby area.
Project Overview:
Electrical floor heating
Project size: 280 m2
Total output: 44 kW
Products:
DEVIflex™ DTIP 18
DEVIreg™ 550
Gallery
Project overview
280 m2
Heating cables
Thermostats