House of Justice in Mestia, Georgia

In 2011, DEVI electrical heating systems were installed as the direct underfloor heating solution, and ice and snow melting equipement for the roof of the House of Justice in Mestia, Georgia.

Project Overview:

  • Underfloor heating area: the first floor: 174 m2 , capacity: 22,690 W, 150 W/m2
  • Ice and snow melting system for the roof: 190 m2 , capacity 40,282 W, 212 W/m2

Products:

DEVIflex™ DSIG-20

DEVIflex™DTCE-30

DEVireg™ 550

Project overview
  • Underfloor heating area: the first floor: 174 m2 , capacity: 22,690 W, 150 W/m2;
  • Ice and snow melting system for the roof: 190 m2 , capacity 40,282 W, 212 W/m2
Heating cables
Thermostats