Housing association “Piast”, Katowice, Poland
The housing association, Piast, in an example of using DEVI electrical heating for multi-family buildings winter protection. “Piast” decided to make their task of building management easier and the lives of its habitants safer; therefore, they installed DEVI heating cables on the roof. This way, the risk of any accident is limited, and they avoid the responsibility of cleaning a snow and ice, if necessary, during the winter.
All that work is done by DEVI if the temperature decreases below zero and snow appears.
Project Overview:
Ice & snow melting for roofs – outdoor electrical heating system
Products:
DEVIflex™ 18
DEVIbasic™ 20
DEVIreg™ 850
Gallery
Project overview
NA
Heating cables
Backend.Models.ProductViewModel.Title
DEVIbasic™ is a high-quality, braided screen, single conductor cable with a non UV stable outer sheath. Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor, outdoor and pipe tracing applications.
Backend.Models.ProductViewModel.Title
DEVIflex™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (non UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions and pipe tracing applications.
Thermostats
Backend.Models.ProductViewModel.Title
The DEVIreg™ 850 is an advanced thermostat with LED display used for outdoor ground or roof applications. The sensors provide information about both moisture level and temperature, resulting in an optimal control of the heating system.
The system can be set up in three ways; as a single system for roof or ground (1 to 4 sensors), as a dual system for roof or ground (2 - 4 sensors) or as a combination system for roof and ground (2 - 4 sensors).
In the dual / combination systems it is possible to prioritize between the zones, e.g. if only a limited power output is available.