Huaku Sky Garden, Taiwan

Huaku Sky Garden (華固天鑄) is located at the base of the foothills of the Yang Ming mountain range, in the Tianmu district of northern Taipei City, Taiwan.

This project completed in April 2017 is the only high-rise residential tower in its neighborhood.

The architecture addresses a very scenic view with rolling mountains as the backdrop and vibrant cities in the foreground. The building is expressed as twin towers in a symmetrical, interlinked form with thick columns.

Earthquake and typhoon-proof requirements demanded a strong and symmetrical structural frame, which led to the architectural solution of a Chinese-inspired screen in multiple scales, from the oversized structural frame to the delicate metal filigree.

The permutation and repetition of simple modules in the ornamental screens of this 38-storey tower not only express the beauty of the building, providing a landmark for the area, but also acts as a sun shade in the hot summer months.

Project Overview:

Application type:
Comfort Heating

Project size:
2100 m²

Installed power:
255 kW

System output:
100~150 W/m²

Year of implementation:
2017

 

Benefits Content Not Selected
Project overview

Project size:
640 m² (40 igloos * 16 m² each)

Application type:
Comfort Heating

Project size:
2100 m²

Installed power:
255 kW

System output:
100~150 W/m²

Year of implementation:
2017

 

DEVImat