Interspar supermarket, Saalfelden, Austria
Interspar Gruppe is a supermarket chain in Austria. In 2004, the installation of electrical systems for ice and snow melting for asphalt on the ramp to the parking level of the Interspar market in Saalfelden was completed.
Project Overview:
Project size: 490 m²
Products:
- DEVIheat DSVK 300 W/m², 400 V, electrical heating mat 45 pcs
- DEVIreg 850
Gallery
Project overview
490 m2
Thermostats
Heating mats