Konstantin Palace Hotel, Borovets

Borovets is the oldest Bulgarian winter resort with a history that dates back to 1896. Originally it was established as a hunting place for the Bulgarian Kings. Over century Borovets developed into a modern ski resort with a network of ski runs and lifts along the slopes of the Rila Mountains, provided for a whole range of winter sports.

In Borovets mountain, among the pine forest the Konstantin / Festa Winter Palace Hotel is located.

The hotel is situated 100 m from the Gondola ski lift in Borovets mountain resort, 20 m from “Cherveno zname” ski run and the high speed squad “Sitniakovo Express”.

The hotel was built in XXXX and successfully equipped with DEVI outdoor electric heating solutions in 2008.

Project Overview:

Ice and snow melting systems for driveway

Project size: 173 m2

Output:  46 k W

Products:

  • DEVIflex™ DSOT-30
  • DEVIreg 850 with 2 digital sensors for moisture and temperature

Ice and snow melting system for terraces

Project size: 156 m2

Output: 48 k W

Products:

  • DEVIflex™ DTIP-18
  • DEVIreg 850 with 2 digital sensors for moisture and temperature

Ice and snow melting system for roof

Output: 21 kW

Products:

  • DEVIflex™ DTIP-18
  • DEVIreg ™ 850 thermostat with digital sensors for moisture and temperature
Project overview

NA