Ladozhsky Railway Station

Solution:

Electric Heating for heating of the railway station entrance group.

Description:

St. Petersburg-Ladozhsky, is the newest and most modern of the five operating railway stations in Saint Petersburg, Russia. Aiming of unloading the Moscow and Finlyandsky railway stations, it was opened in 2003.

It serves routes to the north and east previously served by Moskovsky railway station, as well as some lines previously served by Finland Station, Vitebsky station and Baltiysky station. Some trains originating in Moscow and bound for other cities via Saint Petersburg also use the station.

The new station, designed by architect Nikita Yavein consists of a commuter train station and a long-distance train station. The station complex is one of the largest in Russia with a capacity of up to 50 commuter departures and 26 long distance departures accommodating 4,500 passengers per hour.

The project of the station complex received the "Grand Prix" at the international architectural festival "Zodchestvo 2001" in the nomination "Particularly significant social projects".

Benefits:

  • Efficient snow removal - area is kept free from ice and snow 24/7​
  • Safe walking areas for people​
  • Cost saving for outdoor surface repair after winter​
  • A maintenance free system with 20 year full warranty on cables​

 

Project Overview:

Application type:
Outdoor Heating

Area Size:
175 m²

Installed power:
140 kW

Products:
DEVIsnow 30T
DEVIreg 850
DEVIreg 316

Year of implementation:
2014

 

Project overview

Application type:
Outdoor Heating

Area Size:
175 m²

Installed power:
140 kW

Products:
DEVIsnow 30T
DEVIreg 850
DEVIreg 316

Year of implementation:
2014