Moscow Central Circle station, Russia
Solution:
Electric Heating of entrance areas, areas at emergency exits, platforms and drainage system.
Description:
The Moscow Central Circle is a new transport system in Moscow, which provides for the movement of urban electric trains ("Swallows") with an interval of 5-10 minutes.
It is a 54-kilometre-long orbital urban/metropolitan rail line that encircles historical Moscow. The line is rebuilt from the Little Ring of the Moscow Railway and is operated by the Moscow Government owned company MKZD through the Moscow Metro, with the state-run Russian Railways selected as the operation subcontractor. The logistics role of the MCC assumes the generation of new passenger traffic and pulling it away from the metro, as well as communication and consolidation of the radial directions of the metro and the railway.
The infrastructure, trackage and platforms are owned and managed by Russian Railways.
The MCC line has 31 stopping points with transfers to 10 metro lines and 9 radial railway lines. Nizhegorodskaya street where Electric Heating is installed is among them.
Benefits:
- Efficient snow removal - area is kept free from ice and snow 24/7
- Safe walking areas for people
- Cost saving for outdoor surface repair after winter
- A maintenance free system with 20 year full warranty on cables
Project Overview:
Application type:
Outdoor Heating
Area Size:
633 m²
Installed power:
221.3 kW
Products:
DEVIsnow 30T
DEVIreg 850
Year of implementation:
2020
Application type:
Outdoor Heating
Area Size:
633 m²
Installed power:
221.3 kW
Products:
DEVIsnow 30T
DEVIreg 850
Year of implementation:
2020