Northern Lights village Levi, Finland

Opened on the 1st of November 2019, Northern Lights village in Levi, Finland, offers immersive arctic experience in Lapland.

40 igloos - Aurora cabins – are located in the wintry forest. They are glass-roofed so that guests can wrap up in a blanket and enjoy the breathtaking views of the Milky Way, the North star and the Northern lights.

This place is amazing. The cabins are of nifty design and always warm. The lasers on the glass roof work to clear any fresh snow in minutes and Electric Heating controlled by DEVIweb™ provides ultimate comfort.

Aurora cabins – 16 m² each - are equipped with Floor Heating. DEVIcell™ Dry solution contains 2 construction layers in 1: insulation and aluminium distributive surface.
DEVIflex™ 10T heating  cables are installed in groves of DEVIcell™. DEVIcell™ Dry is designed specifically for dry installation under wooden covering. The power of each system installed comes to 1600 W. All of the cabins are remotely controlled by DEVIweb™, a web control from any devices of DEVIreg™ Smarts acting as multi-functional thermostats. Each cabin is set up as location with installed thermostats and is added to the control system DEVIweb™.

With new DEVIweb™, administrators of Northern Lights village may easily control heating in each igloo increasing comfort and satisfaction of their guests. They remotely use their DEVIweb™ account to activate each heating system with specific schedule when necessary and to deactivate them when no guests are staying. This ensures energy saving in average 30%.

Project Overview:

Project size:
640 m² (40 igloos * 16 m² each)

Installed power:
64 kW (40 igloos * 1600 W each)

Year of implementation:
2019

Products:

  • DEVIflex™ 10T (ECflex 10T)
  • DEVIcell™ Dry (Reflect insulation plates)
  • DEVIreg™ Smart (ECtemp Smart)
  • DEVIweb™

 

 

Benefits Content Not Selected
Project overview

Project size:
640 m² (40 igloos * 16 m² each)

Installed power:
64 kW (40 igloos * 1600 W each)

Year of implementation:
2019

Products:

  • DEVIcell™ Dry (ECcell Dry)
  • DEVIreg™ Smart (ECtemp Smart)
  • DEVIweb™

 

DEVImat