POSEJDON Szczecin, Poland

POSEJDON is a multifunctional building based on three stable pillars:
• a modern office space with an area of 18 thousand sq. m
• a well thought-out commercial and service part (4.6 thousand sq. m) and two hotels of the Marriott International
• the largest hotel chain in the world - the three-star Moxy and the four-star Courtyard, which offer their guests a total of 255 rooms.
The whole will be completed by the biggest and the most modern congress center in Szczecin with six conference and banquet halls and a spacious foyer, able to accommodate a total of 1000 persons.

Project Overview:

Project size:
Ice & Snow melting: 1 250 m²
Frost protection: 400 m
Comfort heating: 255 m²
System output:
Ice & Snow melting: 300 W/m²
Frost protection: 10 W/m²
Comfort heating: 150 W/m²
Installed power:
Snow melting ground/roof: 333 kW
Frost protection: 4 kW
Comfort heating: 38,25 kW
Total System output: 375,25 kW
Year of implementation:
2019

Products:

  • DEVIsnow™ 300T 120 m²
  • DEVIsafe™ 20T 184 m
  • DEVIsnow™ 30T 335 m
  • DEVIasphalt™ 30T 470 m
  • DEVIpipeguard™ 10 440 pcs
  • DEVIcomfort™ 150T 1m² 255 pcs
Benefits Content Not Selected
Project overview

Project size:
Ice & Snow melting: 1 250 m²
Frost protection: 400 m
Comfort heating: 255 m²
System output:
Ice & Snow melting: 300 W/m²
Frost protection: 10 W/m²
Comfort heating: 150 W/m²
Installed power:
Snow melting ground/roof: 333 kW
Frost protection: 4 kW
Comfort heating: 38,25 kW
Total System output: 375,25 kW
Year of implementation:
2019

Products:
DEVIsnow™ 300T 120 m²
DEVIsafe™ 20T 184 m
DEVIsnow™ 30T 335 m
DEVIasphalt™ 30T 470 m
DEVIpipeguard™ 10 440 pcs
DEVIcomfort™ 150T 1m² 255 pcs

DEVIcomfort