Promenada shopping center, Poland
Covering an area of 121,000 m2, Promenada shopping center was opened in 1996.
The big shopping center daily welcoming number of visitors contains hypermarket, number of restaurants and entertainments - cinema, ice rink, etc.
This Electric Heating project that was realized 24 years ago is a proven example of sound and reliable investment to Domestic Hot Water system without circulation.
Project Overview:
Application type:
Domestic Hot Water system without circulation
Project size:
2 apartment buildings,
600 apartments
Total length of cable:
150 m
Products installed:
DEVIhotwatt™ 55 / EChotwatt 55
Year of implementation:
1996
Application type:
Domestic Hot Water system without circulation
Project size:
2 apartment buildings,
600 apartments
Total length of cable:
150 m
Products installed:
DEVIhotwatt™ 55 / EChotwatt 55
Year of implementation:
1996