Residential complex Kyiv, Ukraine

Residential complex Bulvar Fontanov City Resort is an innovative model of an ideal place for living and recreation for its residents.
The concept provides for a 150-meter cascade of musical fountains, a courtyard without cars, a rooftop lounge, a 24-hour service, a high-tech security system and a three-level underground parking. DEVI solutions realized on the object are: Ice & Snow melting systems installed on the roofs of sections 1 and 3. Sanitary and rain sewerage pipes are equipped with frost protection systems. Heating cable is installed 1-line on rope in plastic pipes Ø100 mm from
the terraces of upper floors. Cable is installed on metal stripe (single and double) on outer parts of hydronic insulation of heated zone – at the height of 60 m.

Project Overview:

Project size:
146 m²
System output:
30 W/m
Installed power:
138 kW
Year of implementation:
2018

Products:

  • DEVIsnow™ 30T - 3 336 m
  • DEVIreg™ 850 with roof sensors
Benefits Content Not Selected
Project overview

Project size:
146 m²
System output:
30 W/m
Installed power:
138 kW
Year of implementation:
2018
Products:
DEVIsnow™ 30T - 3 336 m
DEVIreg™ 850 with roof sensors

DEVIsnow