River park residential complex, Bulgaria

Description:

River Park is projected to be the biggest residential complex in Bulgaria situated in the outskirts of Sofia at the foot of Vitosha mountain.
Close to 80% of the area will be dedicated to playgrounds, plentiful relaxation, sport zones and 3000 trees.

There are 351 houses planned for construction

  • 191 raw houses
  • 148 twin houses
  • 13 single family houses.

The project will be implemented in 3 stages.
The first phase of construction of River Park consists of 110 houses and is expected to welcome its first residents in 2022. The progress of the construction is remarkable, and the construction site is getting closer to the desired vision of the complex. 73 of the houses are finished up to the roof.

Solution:

Roof frost protection systems will be installed on the roofs and downpipes in all of the houses. Our partner Vitumbuild has a contract with the main contractor of the project for installation of the systems. Apart from roof systems, safety will be secured by outdoor electric heating systems for parking areas.

Every house will have its own ground ice and snowmelting systems controlled by DEVIreg 850.

Furthermore indoor underfloor heating will be offered for comfort as an extra for future owners.

Benefits:

  • Efficient snow removal - area is kept free from ice and snow 24/7
  • Safe areas for people 
  • A maintenance free system with 20-year full warranty on cables
  • Smart 2-zone control with low energy consumption
  • Keeping pipes and equipment safe
  • Avoiding unforeseen repair costs after winter
  • Reduces the risk of roof collapse due to extra snow loads

Project Overview:

Application type:
Roof frost protection
Ground ice and snow melting

Area Size:
215 000 m²

Products:
Heating cables: DEVIsafe, DEVIsnow
Controllers: DEVIreg 850
Accessories: roof sensors.

Year of implementation:
2022

 

Project overview

Application type:
Roof frost protection
Ground ice and snow melting

Area Size:
215 000 m²

Products:
Heating cables: DEVIsafe, DEVIsnow
Controllers: DEVIreg 850
Accessories: roof sensors.

Year of implementation:
2022