Sofia Airport
In 2006 Sofia Airport celebrated its 70th anniversary. Also this year the Terminal 2 was finally equipped with DEVI electrical heating solutions and opened for new clients. With annual capacity of 2.6 million passengers, Terminal 2 was designed to allow a future extension to meet growing requirements of the fast developing air traffic.
The central building of Terminal 2 has 56 850 m². The access to the eight levels of the terminal building is facilitated by 12 elevators and 7 escalators. A passageway connects the halls to the 800-space parking garage.
Project Overview:
Terminal 2 – ice melting for the gutters and downpipes
Total output: 43 kW
Products used:
DEVIflex™ DTIP-18
DEVIreg ™ 316
Terminal 2 – pipe tracing
Total output: 14 kW
Products used:
DEVIflex™ DTIP-18
DEVIreg™ 330
VIP terminal – snow melting for 100 m2 ramp
Total output: 34 kW
Products used:
DEVIflex™ DSOT-30
DEVIreg ™ 850 thermostat with moisture and temperature digital sensors
100 m2 heated ground area and over 900 m of pipes