Sofia shopping Mall

Opened in 2006 Mall of Sofia was one of the first modern shopping centers in Bulgaria. Situated in the very heart of the capital, the Mall of Sofia is a leading retail and leisure destination for Sofia’s residents.

There are 130 retailers, including the 12-screen Cinema City and the only IMAX cinema in Sofia.

Winter safety of the building is supported with DEVI outdoor heating solutions for ice and snow melting on the driveways and roofs as well as pipe tracing.

Project Overview:

Ice and snow melting of ramps

Project size: 1000 m2

Total output: 283 kW

Products:           

  • DEVIflex™ DSOT-30
  • DEVIreg ™ 850 thermostat with moisture and temperature digital sensors

Ice and snow melting system for roof

Total output: 70 kW

Products:

  • DEVIflex™ DTIP-18
  • DEVIreg ™ 850 thermostat with moisture and temperature sensors

Tracing of pipes

Project size: 7 000 m

Total output: 157 кW

Products:

  • DEVIflex™ DTIP-18
  • DEVIreg ™ 330
Project overview

1000m2

Heating cables
Thermostats
Accessories and spare parts for controls