Stadion Grbavica Sarajevo, Bosna i Hercegovina
Stadion Grbavica Sarajevo (Football club FK Željezničar) includes 12 000 seats.
In May 2018, a new pitch with a drainage system was started getting replaced. The new pitch was replaced in July 2018.
DEVIsport™ with cold tail 20 m was installed on 25 cm depth.
Regulation divided by 5 zones is performed by DEVIreg™ 330.
Project Overview:
Project size:
7 521 m²
System output:
84 W/m²
Installed power:
632 kW
Year of implementation:
2018
Products:
- DEVIsport™ (DSM3) 30 084 m
- DEVIreg™ 330 5 pcs
Project overview
Project size:
7 521 m²
System output:
84 W/m²
Installed power:
632 kW
Year of implementation:
2018
Products:
DEVIsport™ (DSM3) 30 084 m
DEVIreg™ 330 5 pcs
DEVIsport