Suzhou Apartments, China
Suzhou city was founded in 500 BC. is nowadays a major city located in southeastern Jiangsu Province of East China, about 100 km (62 mi) northwest of Shanghai. It is a big economic center and local point of trade and commerce, and the second largest city in the province, after its capital Nanjing.
The central part of the city is impressive due to its modern skyscrapers, architecture and advanced solutions. Modern living requires buildings to have hot water available whenever and wherever needed – and preferably immediately. The main Domestic Hot Water system was installed in two apartment buildings visually making arch for all the branch pipes indoor to use pipe tracing by self-limiting cables, about 20 meters for each apartment.
Project Overview:
Application type:
Pipe tracing
Project size:
2 apartment buildings,
600 apartments
Total length of cable:
10 000 m
Products installed:
EChotwatt 55
Year of implementation:
2016
Project size:
2 apartment buildings,
600 apartments
Total length of cable:
10 000 m
Products installed:
EChotwatt 55
Year of implementation:
2016