Takenaka Car Accessory Factory Kornye, Hungary
Eurovill has created heating mats which can be used on roofs covered with PVC foil, tar paper and other roof coverings. Our goal was to create a mat, which would produce an amount of heat adequate for the roof covering concerned, distribute it through the surface and accumulate it for some time inside the mat, without any harm to the heating cable and the roof surface.
Project Overview:
Project size:
3 500 m²
System output:
200 W/m²
Installed power:
200 kW (1000 m²)
Year of implementation:
2017
Products:
- DEVIbasic™ 20S
- DEVIreg™ 850 with roof sensors
Benefits Content Not Selected
Project overview
Project size:
3 500 m²
System output:
200 W/m²
Installed power:
200 kW (1000 m²)
Year of implementation:
2017
Products:
DEVIbasic™ 20S
DEVIreg™ 850 with roof sensors
DEVIbasic