Trebu Home Riga, Latvia

DEVI comfort heating is installed in each home bathrooms.
Ice and snow melting - on the roof and the entrance.
Total, in project there are 25 houses with 1 400 apartments.

Project Overview:

System output:
Ice & Snow Melting - 300 W/m²
Comfort Heating - 150 W/m²
Installed power:
3,5 kW
Year of implementation:
2018

Products:

  • DEVIsnow™ 20T - 230V
  • DEVIreg™ 850 (Ice & snow melting)
  • DEVImat™ 150T
  • DEVIreg™ Touch (comfort heating)

 

 

Benefits Content Not Selected
Project overview

System output:
Ice & Snow Melting - 300 W/m²
Comfort Heating - 150 W/m²
Installed power:
3,5 kW
Year of implementation:
2018

Products:
DEVIsnow™ 20T - 230V
DEVIreg™ 850 (Ice & snow melting)
DEVImat™ 150T
DEVIreg™ Touch (comfort heating)

DEVImat