Vasas SC Stadium Budapest, Hungary

Illovszky Rudolf Stadion

Illovszky Rudolf Stadion (Training club Vasas SC) contains 5 054 seats.
System was divided by 8 zones for more precise controlling. Temperature was controlled in 3 depths (as presented on image). PLC control system is based on Czech free software. There was not enough free load for full one time heating on due to modern
Led lights (max. 250 kW) in stadium. Therefore we use PLC control system switched 8 zones in 4 circles. Seemed hard to keep the field free from frozen grass, but 2018 winter proved, it works in Budapest weather conditions.

Project Overview:

Project size:
8 214 m²
System output:
120 W/m²
Installed power:
985 kW
Year of implementation:
2018

Products:

  • DEVIsport™ 0,04 Ohm/m, 400 V, 9 kW
Project overview

Project size:
8 214 m²
System output:
120 W/m²
Installed power:
985 kW
Year of implementation:
2018
Products:
DEVIsport™ 0,04 Ohm/m, 400 V, 9 kW

 

Outdoor mats