Yastrebets Hotel, Borovets

Borovets is the oldest winter resort in Bulgaria and the biggest Bulgarian ski center by length and capacity of the ski slopes and equipment. Rising to over 1300m, the resort is the ideal place for winter sports. The slopes are over 40km long.

During the summer Borovets offers relax among the freshness of the ancient conifers, the meadows with flowers and herbs, the numerous lakes and the snowy peaks.

Yastrebets Hotel Wellness and Spa is located approximately 3 km away from the center of Borovets and at 1600 m altitude.

In 2007 Yastrebets Hotel was equipped with DEVI ice and snow melting systems for grounds as well as for roofs and gutters. Moreover, DEVI electrical floor heating cables were installed in 10 bungalows.

Project Overview:

Ice and snow melting systems for outdoor areas

Total output:     39 kW

Products:

DEVIflex™ DSOT-30

DEVIreg ™ 850 with moisture and temperature digital sensors

Ice and snow melting for the gutters and the roof

Total output:     50 kW

Products:

DEVIflex™ DTIP-18

DEVIreg ™ 850 with moisture and temperature digital sensors

Floor heating

Total output: 7 kW

Products:

DEVIflex™ DTIP-18

DEVIreg ™ 550

Project overview

NA

Heating cables