Hotels & Commercial buildings

Reasons to install DEVI electrical heating solutions for large public buildings

During its history, DEVI was chosen as the preferred supplier of electric heating for large public buildings, such as shopping malls, hotels, office buildings, and airports all over the world.

You don’t need to heat a whole volume of air in a 15 m high lobby, to be able to assure optimal thermal comfort for visitors (at 2 m height from flor level). Floor heating, ice & snow melting, pipe tracing and other applications are the core of electrical heating solutions offered by DEVI.

1. Experience with large construction

DEVI has proven co-operation with well-known shopping malls, hotels, offices, and other public buildings. DEVI is represented in over 66 countries and you can find public properties equipped with DEVI reliable solutions all over the world. Local DEVI sales companies provide large constructors with professional support and technical help to make our co-operation easy and efficient.

2. DEVI provides safety

Our solutions are chosen mainly to provide safety for driveways, walkways, roofs, and gutters as well as pipe tracing. DEVI’s ice and snow melting system is designed to provide safety for people, vehicles, and buildings through safe walking and driving, and less damage to buildings during winter.  

 3. Economical advantages

The DEVIreg™ thermostats with advanced moisture sensors (for outdoor systems) or opened window detectors (for indoor heating) ensure that optimal results are achieved with the least possible amount of energy.

It’s worth emphasizing that the costs of installing and running DEVI’s outdoor systems are low when the preventive advantages of the system are taken into consideration.  You will easily avoid yearly investments in snow shovelling and salting. Furthermore, you avoid the repair costs caused by ice, snow, and salt damage.

4. DEVI provides comfort

Floor heating is the most comfortable experience for guests of your hotel rooms or apartments. It distributes the heat evenly over the whole floor and provides appropriately pleasant warmth for your feet, body, and head. The wholesome heat surrounding your feet slowly rises and nicely warms your body. Underfloor heating makes it possible to lower the average room temperature by 2º C without affecting the degree of comfort. This means that the temperature can be reduced by around 20% - which is both an economic and an environmental advantage

5. Up to 20-year full warranty for DEVI cables and mats

All DEVI products are manufactured in the EU under the highest quality control. That’s why you can rely on DEVI.  Due to the quality provided, we offer the best 20-year full warranty for DEVI heating elements, which includes costs of installation and floor materials, such as damage to brickwork and tiles.

Related case stories
Interspar supermarket, Saalfelden, Austria
Hotels & Commercial buildings
Austria
Centrum Group Heating of Satellite Antennas
Hotels & Commercial buildings
Bulgaria
Hotel Admiral, Black sea region
Hotels & Commercial buildings
Bulgaria
Kempinski Hotel Grand Arena Bansko
Hotels & Commercial buildings
Bulgaria
Kempinski Hotel Zografski Sofia
Hotels & Commercial buildings
Bulgaria
Konstantin Palace Hotel, Borovets
Hotels & Commercial buildings
Bulgaria