Other heating
Mirror heating
Steamed-up mirrors can be irritating. Particularly in small bathrooms, mirrors very often steam up quickly. However, a simple and invisible solution to the problem is available: installing a heating mat behind the mirror.
The mat heats the mirror to eliminate the effects of the temperature difference and moisture generated on the surface of a colder mirror. You can set up the mirror-heating mat to switch on together with the bathroom light. This provides you with ‘no-steam’ comfort, even after a very long, hot bath.
It is easy to fit the heating mat behind the mirror for any experienced DIY enthusiast who follows our installation instructions. However, please remember that connections to the main power supply must be carried out by an authorized electrician. For mirror heating, we recommend DEVIfoil™ Mirror or DEVImat™.
Mirror heating is a simple and invisible solution to avoid steamy mirrors. A heating mat is fitted behind the mirror and heats it to eliminate the effects of moisture content from the air settling on lower surface temperature a bathroom mirror. You can set up the mirror heating to switch on together with the bathroom light.