Room sensor FUGA-frame

Room sensor, 426-frame

Outdoor sensor IP44

Outdoor sensor 0,75² 2,5M 15 KOHM, PVC, DIN 44574

Floor sensor cable 3m 15 KOHM, Santropene

Sensor cable, 0,75², 2,5m 16,7 KOHM, Q (60<°C<160)

Sensor cable 10M 15 KOHM, PVC

Sensor cable 40m 15 KOHM, Santropene

Flexpipe 6,7mm. 2,5M black, in bag

Flexpipe 6,7mm with plug

Astroflex fftyl 8.5 Mm rl 50 m

Sensor shell M20

Flexpipe ø6.7mm. 2.5m Black in Bag