Cold lead 1 x 1.5 mm2 Black 50 m

Cold lead 1 x 1.5 mm2 Blue 50 m

Cold lead 1 x 2.5 mm2 Black 50 m

Cold lead 1 x 2.5 mm2 Blue 50 m

Depron®, 3 mm, 40 pc (1 box), -60°C to +70°C, 80 cm x 125 cm

Depron®, 6 mm, 20 pc (1 box), -60°C to +70°C, 80 cm x 125 cm

Connector for DEVIfoil™ Floor, 500 pc (1 box)

DEVIfoil™ Floor Insulation cover

Pliers for connectors

DEVIfoil™ Floor 60W 230V 120m