Controls

Indoor thermostats and control systems

Among the range of thermostats offered by DEVI, not only do you find stylish designs, but also solutions that allow you to control your electrical heating wirelessly with your mobile from a distance.

The DEVIreg™ electronic thermostats with floor sensor ensure a precise control of your floor heating system. The floor will always be kept nice and warm and, at the same time, be restricted to avoid getting too hot or risking damage to the floor construction. In this way, the temperature is always in accordance with the maximum temperature level stated by the floor manufacturer.

In relation to controlling operating costs, the DEVIreg™ controls a really good choice. Combined with the heating element under the floor and the very precise thermostatic control, it will ensure an exceptionally high level of energy utilization. Consequently, the DEVIreg™ thermostat can control the room temperature very precisely to the benefit of both your comfort and your wallet.

With DEVI intelligent thermostats you have the easiest way to save energy and money on electrical heating. User-friendly navigation in menus makes programing of you heating system nice and easy. By using intelligent functionalities of the latest DEVIreg™ range of thermostats you can save up to 30% on your energy bill. The latest versions such as new DEVIlink™ with Danfoss App or DEVIreg™ Smart with DEVIsmart™ App allow you to control your electrical floor heating virtually from anywhere, wherever you can reach the Internet connection.

Thanks to optimal thermal positioning in the floor and precise temperature control with a DEVIreg™ thermostat, the average room temperature can be reduced by 1 - 2°C when compared with traditional radiator based heating. This reduction is done without influencing thermal comfort level.

This means that the energy consumption can be reduced up to 10 - 20%, which is both economically and environmentally beneficial. As an extra benefit, DEVI floor heating is cheaper to install than other heating systems with similar abilities.

Outdoor thermostats and regulators

DEVI makes the winter seasons safer and easier.

Whether it starts or stops snowing, the controller will follow the rhythm and switch on and off at the same time.

The perfect controller for outdoor grounds, roof, and gutters should be equipped with moisture and temperature sensors to be able recognize when the first snow appears. When the temperature drops to a specified level, e.g., 0℃, snow sensors inform the thermostat, and the heating system turns ON.

When sensors notice that the temperature is higher than, e.g., +4℃ (default setting) and the heated surface is detected as dry, the system switches off again. You can always switch it on/off manually.

DEVI recommends the fully automatic DEVIreg™ 850 with temperature and moisture sensors for when ice and snow melts on grounds, such as pavements, roads, and ramps as well as for roof, gutter, gutter valleys and down pipes.

In the wide range of DEVI controls designed for outdoor heating, you will always be able to find one that is tailored for precise your purpose.

Indoor thermostats and control system
DEVIreg™ Opti
DEVIreg™ Touch
DEVIreg™ Smart
DEVIlink™ System
DEVIreg™ 130/132
DEVIreg™ 233
DEVIreg™ 527
DEVIreg™ 530/531/532/530M
Outdoor thermostats and regulators
DEVIreg™ 316
DEVIreg™ 330
DEVIreg™ 528
DEVIreg™ 610
DEVIreg™ 850
DEVIreg™ Therm Control
For DEVIreg™ 233
For DEVIreg™ 500 series/850/Touch
For DEVIreg™ 610
Sensors