BENEFITS
  • Big 2” touch screen
  • Built-in setup wizard
  • Easy and intuitive functionalities
  • Adaptive PWM function
  • Fits several single and multiple frames
  • Fits several competitor NTC sensors
  • Optional code setup
  • Easy online troubleshooting

The DEVIreg™ Touch is an intuitive programmable timer thermostat used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors.
The DEVIreg™ Touch is fast and intuitive to setup using the built-in wizard. It has an energy-saving program – including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.

DEVIreg™ Touch Code Generator

Code Generator

DEVIreg™ Touch Virtual Thermostat

Virtual Thermostat

DEVIreg™ Touch Frame Systems