The DEVIreg™ 330 is an electronic thermostat to be installed in electric cabinets with DIN rail attachment. Used primarily for controlling a lower temperature range as by frost protection.
The thermostat must be installed via an all-pole disconnection switch and has a LED indicating the current mode (heating, standby or fault).
To measure and control the desired temperature a wire sensor or an outdoor air sensor must be used. The temperature setting can be adjusted with a scale from -10°C to +10°C.

BENEFITS
  • For DINrail mounting
  • Low temperature area
  • Low standby consumption
  • LED indicator