BENEFITS
  • 2-pole safety breaker
  • Max. 10A load
  • Low standby consumption
  • Sensor failure monitoring
  • LED indication for fault
  • Frost protection

The DEVIreg™ 528 is a simple electronic thermostat with a 2-pole switch, using a floor sensor (wire) to measure and control the desired floor temperature. It can be either flush-mounted or surface-mounted.

The thermostat has a dial for adjusting the temperature setting with a scale from to 6.

Furthermore, the thermostat has an LED indicating the current mode (heating, standby or fault).