
BENEFITS
-
ON/OFF switch
-
Terminals for NO/NC connection
-
LED indicator
-
Mounts directly onto plain surfaces
-
Low energy consumption
-
IP44
The DEVIreg™ 610 is an electronic thermostat; suitable for many different purposes both indoor and outdoor applications. It is provided with a 2-pole switch and a wire sensor to control the desired temperature.
The thermostat has a button for adjusting the temperature setting with a scale from -10° to +50°C, and a LED indicating the current mode (heating, standby or fault). It is water resistant and can be mounted on any plain surface indoor or outdoor.