• Sturdy construction
  • No mason work with screed
  • Fits DEVIflex™ (DTIP)
  • Fits odd corners
  • Reduced downward heat loss
  • Even temperature distribution
  • Quick response time with timer
  • Noise reduction -3 dB

When floors in flats, houses, basements or patios are renovated, comfort floor heating can be added without using screed or without breaking up the old floor.
The DEVIcell™ heating system is designed to be in contact with wooden sub or top floorings, this ensures fast responding floor heating and evenly distributed floor heat. DEVIcell™ consists of a 12 mm polystyrene plate and a 0.8 mm aluminum plate with cable grooves for every 10 cm.